Hľadať

Hlavný obsah

  • Prihlásiť
  • Prihlásenie

Produkty

Print page

Produkty

späť

Specifications

QJ71MES96

Module type

MES Interface module

Transmission method

Ethernet

Interface type

10BASE-T/100BASE-TX

Data base interface function

Common

Interacts with databases via user-defined jobs

Tag function

Collects device data of the PLC CPUs on the network in units of tags

Trigger monitoring function

Monitors the status of conditions (time, tag, values etc.) that initiate jobs

Trigger buffering function

The MES Interface module buffers the data and trigger time to internal memory

SQL text transmission

Automatically generates the correct SQL message accordig to requirements of each supported database type.

Arithmetic processing

Formulas can be applied to data before sending from the MES Interface module.

Program execution

Executes programs in the application server computer at the beginning and end of a job.

Software functions

No. of connected databases

32 items/project max.

Supported databases

Oracle® 8i, Oracle® 9i, Oracle® 10g, Microsoft® SQL Server 2000, Microsoft® SQL Server 2000 Desktop Engine (MSDE2000), Microsoft® Access 2000, Microsoft® Access 2003

No. of data settings

64 items/project max. (256 components/tag, 4096 components/project)

Memory capacity

1 CompactFlash card can be installed

Occupied I/O points

32

Internal power consumption (5 V DC) (mA)

650

Weight kg

0.16

Dimensions (WxHxD) mm

27.5x98x90

Order information Art. no.

200698

Specifications

QJ71MES96

Module type

MES Interface module

Transmission method

Ethernet

Interface type

10BASE-T/100BASE-TX

Data base interface function

Common

Interacts with databases via user-defined jobs

Tag function

Collects device data of the PLC CPUs on the network in units of tags

Trigger monitoring function

Monitors the status of conditions (time, tag, values etc.) that initiate jobs

Trigger buffering function

The MES Interface module buffers the data and trigger time to internal memory

SQL text transmission

Automatically generates the correct SQL message accordig to requirements of each supported database type.

Arithmetic processing

Formulas can be applied to data before sending from the MES Interface module.

Program execution

Executes programs in the application server computer at the beginning and end of a job.

Software functions

No. of connected databases

32 items/project max.

Supported databases

Oracle® 8i, Oracle® 9i, Oracle® 10g, Microsoft® SQL Server 2000, Microsoft® SQL Server 2000 Desktop Engine (MSDE2000), Microsoft® Access 2000, Microsoft® Access 2003

No. of data settings

64 items/project max. (256 components/tag, 4096 components/project)

Memory capacity

1 CompactFlash card can be installed

Occupied I/O points

32

Internal power consumption (5 V DC) (mA)

650

Weight kg

0.16

Dimensions (WxHxD) mm

27.5x98x90

Order information Art. no.

200698

späť

Hore