Produkty
Specifications |
QJ71WS96 | |
---|---|---|
Module type |
Web server, FTP server/client | |
Transmission method |
Ethernet: CSMA/CD | |
Interface type |
10BASE-T/100BASE-TX (mode is recognized automatically) | |
Communication speed Mbps |
10BASE-T: 10 Mbps/100BASE-TX: 100 Mbps | |
Max. segment length m |
100 (between hub and node) | |
RS232 communications data |
Interface |
RS232, 9-pin D-SUB |
Transfer type |
Duplex | |
Synchronisations method |
Start/stop synchronisation | |
Transfer speed Mbps |
9.6/19.2/38.4/57.6/115.2 | |
Transmission distance m |
Max. 15 | |
Data format |
1 start bit, 8 data bits, 1 stop bit | |
Transfer control |
Floating control is possible (RS/CS) | |
Memory capacity MB |
5 (Standard-ROM); expandable with CompactFlash Card up to 512 | |
Occupied I/O points |
32 | |
Internal power consumption (5 V DC) mA |
650 | |
Weight kg |
0.17 | |
Dimensions (WxHxD) mm |
27.5x98x90 | |
Order information Art. no. |
147115 |
Specifications |
QJ71WS96 | ||
---|---|---|---|
Module type |
Web server, FTP server/client | ||
Transmission method |
Ethernet: CSMA/CD | ||
Interface type |
10BASE-T/100BASE-TX (mode is recognized automatically) | ||
Communication speed Mbps |
10BASE-T: 10 Mbps/100BASE-TX: 100 Mbps | ||
Max. segment length m |
100 (between hub and node) | ||
RS232 communications data |
Interface |
RS232, 9-pin D-SUB | |
Transfer type |
Duplex | ||
Synchronisations method |
Start/stop synchronisation | ||
Transfer speed Mbps |
9.6/19.2/38.4/57.6/115.2 | ||
Transmission distance m |
Max. 15 | ||
Data format |
1 start bit, 8 data bits, 1 stop bit | ||
Transfer control |
Floating control is possible (RS/CS) | ||
Memory capacity MB |
5 (Standard-ROM); expandable with CompactFlash Card up to 512 | ||
Occupied I/O points |
32 | ||
Internal power consumption (5 V DC) mA |
650 | ||
Weight kg |
0.17 | ||
Dimensions (WxHxD) mm |
27.5x98x90 | ||
Order information Art. no. |
147115 |