Hľadať

Hlavný obsah

  • Prihlásiť
  • Prihlásenie

Produkty

Print page

Produkty

späť

Specifications

MESiT

Module type

MES interface IT modul

Communications method

Ethernet

Interface type

10BASE-T/100BASE-TX

DB interface function

general

Interacts with databases via user-defined jobs (Windows, Linux, Unix ect)

databases

Oracle®/SAP, Microsoft® SQL, DB2, DB2/400

SQL commands

Insert, batch insert, update, select, select with delete, select with update, stored procedure and count rows delete

messaging

Http, E-mail, TCP, IBM WebSphere MQ, MQTT, JBOSS

trigger buffering function

The MES module buffers the data and trigger time to internal memory.

arithmetic processing

Formulas can be applied to data before sending from the MES interface module.

program execution function

Executes programs in the application server computer

Memory capacity

1 CompactFlash card can be installed

Internal power consumption (5 V DC) mA

0.93

Dimensions (WxHxD) mm

27.4x98x115

Order information Art. no.

MES-IT module Hardware:

134930

Core software incl. Mitsubishi Electric driver and 5 connections to PLC

227387

Database connection for SQL

227390

Database connection for Oracle

227391

Database connection for DB2

227392

Additional 5 PLC connections

227388

Siemens driver for S7-200, 300, 400, 12000

229481

Mitsubishi Electric MC protocol driver

231543

Modbus driver

231544

Rockwell driver

227395

Omron driver

227397

Specifications

MESiT

Module type

MES interface IT modul

Communications method

Ethernet

Interface type

10BASE-T/100BASE-TX

DB interface function

general

Interacts with databases via user-defined jobs (Windows, Linux, Unix ect)

databases

Oracle®/SAP, Microsoft® SQL, DB2, DB2/400

SQL commands

Insert, batch insert, update, select, select with delete, select with update, stored procedure and count rows delete

messaging

Http, E-mail, TCP, IBM WebSphere MQ, MQTT, JBOSS

trigger buffering function

The MES module buffers the data and trigger time to internal memory.

arithmetic processing

Formulas can be applied to data before sending from the MES interface module.

program execution function

Executes programs in the application server computer

Memory capacity

1 CompactFlash card can be installed

Internal power consumption (5 V DC) mA

0.93

Dimensions (WxHxD) mm

27.4x98x115

Order information Art. no.

MES-IT module Hardware:

134930

Core software incl. Mitsubishi Electric driver and 5 connections to PLC

227387

Database connection for SQL

227390

Database connection for Oracle

227391

Database connection for DB2

227392

Additional 5 PLC connections

227388

Siemens driver for S7-200, 300, 400, 12000

229481

Mitsubishi Electric MC protocol driver

231543

Modbus driver

231544

Rockwell driver

227395

Omron driver

227397

späť

Hore